We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Smooth body basin mixer, Cold Start, XL handle

Unique ref.: 5A3K09C00
Brand: Roca
Product family: L20
Product group: Faucet
Date of publishing: 2012-06-01
Edition number: 1
Type: Object (single object)
Smooth body basin mixer, Cold Start, XL handle


Material main: Chrome
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers

Roca

Auxiliary Units Parameters

Name Value
Installation Type Deck-mounted

Mirrors Parameters

Name Value
Installation Type Deck-mounted

Wellness Toilets Parameters

Name Value
Installation Type Deck-mounted

All BIM objects are real products from real manufacturers confirmed and approved