Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f07f1f87-4b6f-4f6d-8254-61d39e7637c8
Home
Categories
Sanitary
Taps & Mixers
LOFT | LOFT-E Electronic basin faucet (one water) with sensor integrated in the spout. Powered by four 1.5V LRG (AA) alkaline batteries.
Available in United States
Roca
Follow
LOFT | LOFT-E Electronic basin faucet (one water) with sensor integrated in the spout. Powered by four 1.5V LRG (AA) alkaline batteries.
Electronic basin faucet (one water) with sensor integrated in the spout. Powered by four 1.5V LRG (AA) alkaline batteries.
Download
Technical specification
Technical specification
Unique ref.
5A4243C00
Product family
Faucets
Product group
Loft|Loft-E
Type
Object (single object)
Date of publishing
2016-10-11
Edition number
1
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A4243C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={BABF43FC-BE53-4500-8900-07F4E9D0456D}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A4243C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download