Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ce1cac93-cc45-48ac-8f07-0806fd1cf8fb
Home
Categories
Sanitary
Taps & Mixers
SENTRONIC Electronic built-in basin mixer
Available in United States
Roca
Follow
SENTRONIC Electronic built-in basin mixer
Electronic built-in basin mixer. Mains operated at 230V. Includes power supply
Download
Specification
Specification
Compatible with: 525874603 Internal subset. Mains operated at 230V
Technical specification
Technical specification
Unique ref.
5A4602C00
Product family
Faucets
Product group
Sentronic
Type
Object (single object)
Date of publishing
2020-07-16
Edition number
1
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A4602C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7BBEBFFE6D-F08C-4961-BF9F-F392F1BC374A%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A4602C00/
Related
Related
Material main
Brass
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
CSI MasterFormat 2014 Code
22 42 39
CSI MasterFormat 2014 Title
Commercial Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download