Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/61f9f821-dfcd-40b4-99a8-bd39da805bf6
Home
Categories
Sanitary
Taps & Mixers
THESIS Built-in basin mixer
Available in United States
Roca
Follow
THESIS Built-in basin mixer
Built-in basin mixer with 8 l/min flow limiter
Download
Technical specification
Technical specification
Unique ref.
5A4750C00
Product family
Faucets
Product group
Thesis
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A4750C00
Installation instructions
http://www.export.roca.com/servlet/getProductPdf?productId=1021
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A4750C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download