We are using cookies to provide our services

By using our services you agree to our use of cookies

;

L90 Electronic basin faucet (one water) with water flow limiter. Mains operated at 230V. It includes power source.

Unique ref.: 5A5701C00
Brand: Roca
Product family: L90
Product group: FAUCETS
Date of publishing: 2016-10-11
Edition number: 1
Type: Object (single object)
Download (7)
Electronic basin faucet (one water) with water flow limiter. Mains operated at 230V. It includes power source.


Material main: Chrome
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L72511
Uniclass 1.4 Description: Taps

All BIM objects are real products from real manufacturers confirmed and approved