Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/cf046225-295e-44b4-8322-0e72e12862b6
Home
Categories
Sanitary
Taps & Mixers
LOFT Electronic built-in basin faucet
Available in United States
Roca
Follow
LOFT Electronic built-in basin faucet
Electronic built-in basin faucet (one water) with sensor integrated in the spout. Mains operated at 230V. It includes power source.
Download
Technical specification
Technical specification
Unique ref.
5A5743C00
Product family
Faucets
Product group
Loft
Type
Object (single object)
Date of publishing
2015-10-21
Edition number
1
Height (mm)
95
Depth (mm)
203
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A5743C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={BABF43FC-BE53-4500-8900-07F4E9D0456D}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A5743C00/
Related
Related
Material main
Chrome
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download