Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/8c61cb25-d0c9-4ba4-8a73-3b853b2788df
Home
Categories
Sanitary
Installation Systems
SENTRONIC S - Electronic urinal flush valve
Available in United States
Roca
Follow
SENTRONIC S - Electronic urinal flush valve
S - Electronic urinal flush valve powered by batteries Finishes: Chrome, White and Matt
Download
Specification
Specification
Compatible with: 525165203 Internal subset powered by batteries 525165303 Internal subset. Mains operated at 230V
Technical specification
Technical specification
Unique ref.
5A8102xx0
Product family
Flush valves
Product group
Sentronic
Type
Object (single object)
Date of publishing
2020-07-16
Edition number
1
Height (mm)
110
Width (mm)
92
Depth (mm)
110
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A8102..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A8102..0/
Related
Related
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_93_79
Uniclass 2015 Description
Urinal flushing valves
CSI MasterFormat 2014 Code
22 42 13.16
CSI MasterFormat 2014 Title
Commercial Urinals
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download