We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SENTRONIC Electronic urinal flush valve

Unique ref.: 5A9602xx0
Brand: Roca
Product family: Sentronic
Product group: Sensors
Width (mm): 110
Height (mm): 110
Depth (mm): 92
Date of publishing: 2016-10-01
Edition number: 1
Type: Object (single object)
Electronic urinal flush valve powered by mains supply


Material main: Chrome
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal

BIMobject®