We are using cookies to provide our services

By using our services you agree to our use of cookies

;

VICTORIA - COLUMNS|VICTORIA Shower column - Thermostatic

Unique ref.: 5A9718C00
Brand: Roca
Product family: Victoria - Columns|Victoria
Product group: SHOWER COLUMNS
Width (mm): 562
Height (mm): 985
Date of publishing: 2016-10-11
Edition number: 1
Type: Object (single object)
Download (9)
Thermostatic shower column


Material main: Chrome
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Showers
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers

Roca

All Product Types

This property set contains all general parameters for Roca products

Name Value
Suitable For Shower

Auxiliary Units Parameters

Name Value
Installation Type Wall-mounted

Columns Parameters

Name Value
Faucet Included
Installation Type Wall-mounted
Mixer Type Thermostatic
Suitable For Shower

Mirrors Parameters

Name Value
Installation Type Wall-mounted

Wellness Toilets Parameters

Name Value
Installation Type Wall-mounted

All BIM objects are real products from real manufacturers confirmed and approved