Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/076776cc-b6ec-4d61-86dc-c6fe6bb873b3
Home
Categories
Sanitary
Taps & Mixers
VICTORIA - COLUMNS|VICTORIA Shower column - Single lever
Available in United States
Roca
Follow
VICTORIA - COLUMNS|VICTORIA Shower column - Single lever
4.6
(5 reviews)
Single lever shower column
Download
Technical specification
Technical specification
Unique ref.
5A9725C00
Product family
Shower columns
Product group
Victoria - Columns|Victoria
Type
Object (single object)
Date of publishing
2016-10-11
Edition number
1
Height (mm)
1165
Width (mm)
562
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A9725C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={B4712D81-854F-4E1A-AA77-C2C0EAA9E3EB}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A9725C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download