Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/14fd549f-c93e-4d7c-90ae-054ca32ac86b
Home
Categories
Sanitary
Taps & Mixers
LOFT Shower column
Available in United States
Roca
Follow
LOFT Shower column
Shower column
Download
Technical specification
Technical specification
Unique ref.
5A9743C00
Product family
Shower columns
Product group
Loft
Type
Object (single object)
Date of publishing
2016-10-11
Edition number
1
Height (mm)
1055
Width (mm)
562
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A9743C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={A1DA0416-9A58-4915-9456-F36FAA463C02}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A9743C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download