We are using cookies to provide our services

By using our services you agree to our use of cookies

;

EVEN-T ROUND Thermostatic shower column

Unique ref.: 5A9780C00
Brand: Roca
Product family: Even-T
Product group: SHOWER COLUMNS
Width (mm): 600
Height (mm): 1350
Date of publishing: 2016-10-03
Edition number: 1
Type: Object (single object)
Download (7)
ROUND - Thermostatic shower column


Material main: Chrome
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers

All BIM objects are real products from real manufacturers confirmed and approved