Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/25b63383-9a22-4416-984b-49aaef19bee4
Home
Categories
Sanitary
Showers
SENSUM SQUARE - Shower kit
Available in United States
Roca
Follow
SENSUM SQUARE - Shower kit
SQUARE - Shower kit with Sensum Square 4 functions handshower, 800 mm slide bar with adjustable handshower bracket, soap dish and 1.70 m flexible hose. Chromed
Download
Technical specification
Technical specification
Unique ref.
5B1408C00
Product family
Faucets
Product group
Sensum
Type
Object (single object)
Date of publishing
2020-04-17
Edition number
1
Height (mm)
800
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5B1408C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7B4627F429-E358-43FB-AF80-52A8C89D601F%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5B1408C00/
Related
Related
Material main
Brass
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download