Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/3702a2a4-5fa4-4bd4-8bc8-084c3b239239
Home
Categories
Sanitary
Showers
RAINDREAM 400 Extraslim shower head for ceiling or wall
Available in United States
Roca
Follow
RAINDREAM 400 Extraslim shower head for ceiling or wall
Extraslim metallic shower head for ceiling or wall installation. Support kit / arm not included.
Download
Technical specification
Technical specification
Unique ref.
5B2650C00
Product family
Showers
Product group
Raindream
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Width (mm)
400
Depth (mm)
400
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5B2650C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={21AD90B9-F912-4646-BA3A-215FDCC2FB20}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5B2650C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download