Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f42b9064-d01e-4e34-b01b-af20de657b26
Home
Categories
Sanitary
Showers
RAINSENSE 360x240 Shower head for ceiling or wall installation
Available in United States
Roca
Follow
RAINSENSE 360x240 Shower head for ceiling or wall installation
Shower head for ceiling or wall installation. Support kit / arm not included.
Download
Technical specification
Technical specification
Unique ref.
5B3050C00
Product family
Showers
Product group
Rainsense
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Width (mm)
240
Depth (mm)
360
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5B3050C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={C43668DD-DA19-4CAA-AB24-E5C3AF298017}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5B3050C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download