Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/db3d6282-a24f-4beb-b676-f098d7488a19
Home
Categories
Sanitary
Showers
L90 Handshower with Rain function
Available in United States
Roca
Follow
L90 Handshower with Rain function
Handshower with Rain function
Download
Technical specification
Technical specification
Unique ref.
5B9105BC0
Product family
Showers
Product group
L90
Type
Object (single object)
Date of publishing
2020-04-17
Edition number
1
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5B9105BC0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5B9105BC0/
Related
Related
Material main
Brass
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download