We are using cookies to provide our services

By using our services you agree to our use of cookies

;

VICTORIA Shower column

Unique ref.: 5B9961C00
Brand: Roca
Product family: Victoria - Columns|Victoria
Product group: SHOWER COLUMNS
Width (mm): 555
Height (mm): 1103
Date of publishing: 2015-05-18
Edition number: 0
Type: Object (single object)
Download (7)
Connectable shower column with diverter


Material main: Chrome
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers

All BIM objects are real products from real manufacturers confirmed and approved