We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ATLAS Wall-mounted bath-shower mixer w/ automatic diverter

Unique ref.: 5A0290C00
Brand: Roca
Product family: Atlas
Product group: Faucets
Date of publishing: 2018-06-08
Edition number: 1
Type: Object (single object)
Download (9)
Wall-mounted bath-shower mixer with automatic diverter.

This faucet collection, which stands out for its elegance and versatility, includes flow limiters to 5 litres per minute as well as the Cold Start technology that guarantee greater water and energy savings. Also, with the aim of providing more comfort, the shower mixer can be equipped with a clip-on shelf, allowing you to have your showering essentials close to hand.


Material main: Brass
Material secondary: Chrome
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2015 Code: Pr_40_20_87
Uniclass 2015 Description: Taps and water supply outlet fittings
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Colour Chrome
Handle Type Bath faucet
Lever Single
Material Brass
Mount Type Bath
Mounting Wall-mounted

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Chrome
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved