We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

M3 Electronic basin faucet (one water). Powered by four 1.5V LRG (AA) alkaline batteries.

Unique ref.: 5A5602C00
Brand: Roca
Product family: M3
Product group: FAUCETS
Date of publishing: 2016-10-11
Edition number: 1
Type: Object (single object)
Download (7)
Electronic basin faucet (one water). Powered by four 1.5V LRG (AA) alkaline batteries.


Material main: Chrome
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L72511
Uniclass 1.4 Description: Taps

BIMobject®