Unique ref.: | 5A6090C00 |
---|---|
Brand: | Roca |
Product family: | Atlas |
Product group: | Faucets |
Date of publishing: | 2018-06-08 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.roca.com/catalogue/collections/faucets-collections/atlas/bidet-... |
---|---|
Installation instructions: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/5a6090c00
Material main: | Brass |
---|---|
Material secondary: | Chrome |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Plumbing fixtures |
UNSPSC code: | 3018 |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2015 Code: | Pr_40_20_87 |
Uniclass 2015 Description: | Taps and water supply outlet fittings |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Colour | Chrome |
Handle Type | Bidet faucet |
Lever | Single |
Material | Brass |
Mount Type | Bidet |
Mounting | Deck-mounted |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Chrome |
Material | Brass |
All BIM objects are real products from real manufacturers confirmed and approved