Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/2ea8eb3c-9635-4f3a-aba0-61fbf2bf9347
Home
Categories
Sanitary
Mirrors
LUNA 800 x 900 Mirror
Available in United States
Roca
Follow
LUNA 800 x 900 Mirror
Mirror
Download
Technical specification
Technical specification
Unique ref.
812117000
Product family
Mirrors
Product group
Luna
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Height (mm)
900
Width (mm)
28
Depth (mm)
800
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=812117000
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={5E4EF269-4619-4C6F-8A14-F8BD49FB773D}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/812117000/
Related
Related
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download