Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e30115cf-4510-464c-9579-30fabe1dfb3f
Home
Categories
Sanitary
Mirrors
LUNA 600 x 900 Mirror
Available in United States
Roca
Follow
LUNA 600 x 900 Mirror
Mirror
Download
Technical specification
Technical specification
Unique ref.
812182000
Product family
Mirrors
Product group
Luna
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Height (mm)
900
Width (mm)
28
Depth (mm)
600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=812182000
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={5E4EF269-4619-4C6F-8A14-F8BD49FB773D}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/812182000/
Related
Related
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download