This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LUNA 700 x 900 Mirror

Unique ref.: 812184000
Brand: Roca
Product family: Luna
Product group: MIRRORS
Width (mm): 28
Height (mm): 900
Depth (mm): 700
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (8)
Mirror


Material main:
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Mirrors
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8732
Uniclass 1.4 Description: Mirrors
Uniclass 2.0 Code: PR-71-55
Uniclass 2.0 Description: Mirrors
NBS Reference Code: 71-55
NBS Reference Description: Mirrors

BIMobject®