Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e3f20b0c-b687-491c-ac58-9d63d61690bb
Home
Categories
Sanitary
Mirrors
PRISMA BASIC 600x800 LED Mirror
Available in United States
Roca
Follow
PRISMA BASIC 600x800 LED Mirror
Mirror with upper LED lighting
Download
Technical specification
Technical specification
Unique ref.
812257000
Product family
Illuminated mirrors
Product group
Prisma
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
800
Width (mm)
35
Depth (mm)
600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=812257000
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/812257000/
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furnishing Element
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download