BASIC - Mirror with upper LED lighting.
Dimensions:
Length: 1100 mm.
Width: 35 mm.
Height: 800 mm.
Specification
Frame material: Aluminium
Ingress Protection Rating of the light: IP 44
Installation type: Wall-hung
Light type: Led
Lighting: Integrated in the mirror
Mirror orientation: Horizontal
Power per light (W): 12
Shape: Rectangular
Sustainable product
Optional
812292000 Prisma Demister device