Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e928d1d3-effb-4baa-b503-794ec89607a2
Home
Categories
Sanitary
Mirrors
PRISMA BASIC 1200x800 LED Mirror
Available in United States
Roca
Follow
PRISMA BASIC 1200x800 LED Mirror
Mirror with upper LED lighting
Download
Technical specification
Technical specification
Unique ref.
812262000
Product family
Illuminated mirrors
Product group
Prisma
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
800
Width (mm)
35
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=812262000
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/812262000/
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download