Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/a744a406-9121-4b78-b81e-b5fb601c1625
Home
Categories
Sanitary
Mirrors
PRISMA CONFORT - Mirror with upper and lower LED lighting and demister device
Available in United States
Roca
Follow
PRISMA CONFORT - Mirror with upper and lower LED lighting and demister device
Download
Technical specification
Technical specification
Unique ref.
812264000
Product family
Illuminated mirrors
Product group
Prisma
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
800
Width (mm)
35
Depth (mm)
800
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=812264000
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/812264000/
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download