Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/480c5a3c-3dd0-4010-9dd3-34ab873c5afd
Home
Categories
Sanitary
Mirrors
DELIGHT 12W LED Spotlight for mirror cabinet
Available in United States
Roca
Follow
DELIGHT 12W LED Spotlight for mirror cabinet
LED Spotlight 12W for mirror cabinet
Download
Technical specification
Technical specification
Unique ref.
813070000
Product family
Lighting
Product group
Delight
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
20
Width (mm)
130
Depth (mm)
400
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=813070000
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/813070000/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download