Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/5d4616ea-8f68-44ae-88a5-dfb8c4c97751
Home
Categories
Sanitary
Waste Bins
HOTELS Waste bin
Available in United States
Roca
Follow
HOTELS Waste bin
4.8
(24 reviews)
Waste bin 6 liters
Download
Technical specification
Technical specification
Unique ref.
815489001
Product family
Accessories
Product group
Hotels 2.0
Type
Object (single object)
Date of publishing
2015-10-21
Edition number
1
Height (mm)
310
Width (mm)
210
Depth (mm)
230
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=815489001
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/815489001/
Related
Related
Material main
Polished
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Waste Bins
IFC classification
Object
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download
Roca
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins
4.2
(
30
)
Download