Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/56c3655d-244c-4ea2-a949-5f4f33ec5a04
Home
Categories
Sanitary
Mirrors
HOTELS Wall-mounted magnifying mirror w/ articulated arm and light
Available in United States
Roca
Follow
HOTELS Wall-mounted magnifying mirror w/ articulated arm and light
Wall-mounted magnifying mirror with articulated arm and light
Download
Technical specification
Technical specification
Unique ref.
816380001
Product family
Mirrors
Product group
Hotels 2.0
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
210
Width (mm)
210
Depth (mm)
455
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816380001
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816380001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download