We are using cookies to provide our services

By using our services you agree to our use of cookies

;

NUOVA Robe hook

Unique ref.: 816520001
Brand: Roca
Product family: Nuova
Product group: ACCESSORIES
Width (mm): 18
Height (mm): 50
Depth (mm): 30
Date of publishing: 2016-01-15
Edition number: 1
Type: Object (single object)
Download (7)
Robe hook


Material main: Metal
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Furniture - Hooks & Hangers
IFC classification: Object
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings

All BIM objects are real products from real manufacturers confirmed and approved