We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

NUOVA Wall-mounted soap dish

Unique ref.: 816521001
Brand: Roca
Product family: Nuova
Product group: ACCESSORIES
Width (mm): 115
Height (mm): 19
Depth (mm): 110
Date of publishing: 2016-01-15
Edition number: 1
Type: Object (single object)
Download (7)
Wall-mounted soap dish


Material main: Glass
Material secondary: Metal
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Sanitary Accessories
IFC classification: Object
Uniclass 1.4 Code: L8246
Uniclass 1.4 Description: Soap holders/dispensers
Uniclass 2.0 Code: PR-35-75-82
Uniclass 2.0 Description: Soap Dishes

BIMobject®