We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

NUOVA Wall-mounted gel dispenser

Unique ref.: 816522001
Brand: Roca
Product family: Nuova
Product group: ACCESSORIES
Width (mm): 110
Height (mm): 165
Depth (mm): 115
Date of publishing: 2016-01-15
Edition number: 1
Type: Object (single object)
Download (7)
Wall-mounted gel dispenser


Material main: Glass
Material secondary: Metal
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Dispensers
IFC classification: Object
Uniclass 1.4 Code: L8246
Uniclass 1.4 Description: Soap holders/dispensers

BIMobject®