Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/8cc843c6-aa57-4f48-a3ee-dd4a6f2f9f36
Home
Categories
Sanitary
Bathroom Accessories
NUOVA Wall-mounted tumbler holder and glass
Available in United States
Roca
Follow
NUOVA Wall-mounted tumbler holder and glass
Wall-mounted tumbler holder and glass
Download
Technical specification
Technical specification
Unique ref.
816523001
Product family
Accessories
Product group
Nuova
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
112
Width (mm)
110
Depth (mm)
115
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816523001
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816523001/
Related
Related
Material main
Glass
Material secondary
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Object
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download