We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

NUOVA 300 Towel rail

Unique ref.: 816525001
Brand: Roca
Product family: Nuova
Product group: ACCESSORIES
Width (mm): 67
Height (mm): 24
Depth (mm): 300
Date of publishing: 2016-01-15
Edition number: 1
Type: Object (single object)
Download (7)
Towel rail


Material main: Metal
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Sanitary Accessories
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings

BIMobject®