Publish your products
NUOVA Wall-mounted toilet brush holder
Roca
Archived

NUOVA Wall-mounted toilet brush holder

Wall-mounted toilet brush holder
Technical specification
  • Unique ref.816530001
  • Product familyNuova
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2016-01-15
  • Edition number1
  • Height (mm)380
  • Width (mm)115
  • Depth (mm)110
Related
  • Material mainGlass
  • Material secondaryMetal
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings