Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/83224fa8-7d83-4a0f-8989-d78045be8e11
Home
Categories
Sanitary
Bathroom Accessories
NUOVA Over countertop glass
Available in United States
Roca
Follow
NUOVA Over countertop glass
Over countertop glass
Download
Technical specification
Technical specification
Unique ref.
816531001
Product family
Accessories
Product group
Nuova
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
112
Width (mm)
75
Depth (mm)
75
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816531001
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816531001/
Related
Related
Material main
Glass
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Object
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download