Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/5dfc300a-fded-448d-a227-4bb6626f0c46
Home
Categories
Sanitary
Bathroom Accessories
VICTORIA 500 Towel rail
Available in United States
Roca
Follow
VICTORIA 500 Towel rail
Towel rail (Can be installed with screws or adhesive)
Download
Technical specification
Technical specification
Unique ref.
816655001
Product family
Accessories
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
50
Width (mm)
64
Depth (mm)
500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816655001
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={9629CE21-340E-4817-B989-579C85436851}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816655001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download