Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/7521025e-f353-46a1-9c14-f39a611e56f2
Home
Categories
Sanitary
Bathroom Accessories
VICTORIA Towel rail - Double swivel
Available in United States
Roca
Follow
VICTORIA Towel rail - Double swivel
Double swivel towel rail
Download
Technical specification
Technical specification
Unique ref.
816658001
Product family
Accessories
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
50
Width (mm)
317
Depth (mm)
30
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816658001
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={03F86947-A3DE-4C27-9EEE-6DF4E5C6230A}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816658001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download