Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/7b3da742-fdc8-4a2f-bd6c-4400656f8892
Home
Categories
Sanitary
Bathroom Accessories
VICTORIA Toilet roll holder with cover
Available in United States
Roca
Follow
VICTORIA Toilet roll holder with cover
Toilet roll holder with cover (Can be installed with screws or adhesive)
Download
Technical specification
Technical specification
Unique ref.
816662001
Product family
Accessories
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
102
Width (mm)
55
Depth (mm)
132
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816662001
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={86CE347F-AF04-41BF-A187-3FB5F358ED3D}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816662001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furniture
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download