Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ba190fa7-7930-4388-8111-a53c59ec643f
Home
Categories
Sanitary
Dispensers
VICTORIA Over countertop gel dispenser - Metal
Available in United States
Roca
Follow
VICTORIA Over countertop gel dispenser - Metal
Over countertop gel dispenser
Download
Technical specification
Technical specification
Unique ref.
816679001
Product family
Accessories
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
184
Width (mm)
80
Depth (mm)
62
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816679001
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={CB0A2E35-A710-46C3-A590-F455F01D1240}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816679001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Dispensers
IFC classification
Object
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download