Set your location and language to prioritise localised information.
United States
English
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
roca/products/750b7171-b9d1-4e67-bee2-c6efd9676701
Home
Categories
Sanitary
Bathroom Accessories
VICTORIA Wall-mounted soap dish
Roca
Follow
VICTORIA Wall-mounted soap dish
Wall-mounted soap dish (Can be installed with screws or adhesive)
Download
Technical specification
Technical specification
Unique ref.
816683001
Product family
Accessories
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
50
Width (mm)
130
Depth (mm)
110
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816683001
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={D56D1C12-C596-4D28-93C5-68D22AB252FE}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816683001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Object
Similar products
Roca
NUOVA Toilet roll holder without cover
4.1
(
7
)
Download
Roca
VICTORIA 800 Heated towel rail
Download
Roca
TWIN Toilet roll holder with cover
Download
Roca
VICTORIA 500 Towel rail
Download
Roca
ARMANI - BAIA 400 mm towel rail
Download
Roca
HOTELS 2.0 Heated towel rail 500x800
Download