Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/02dfd2ac-a25d-4f19-909b-a10efa53caa0
Home
Categories
Sanitary
Bathroom Accessories
VICTORIA 300 Grilled container
Available in United States
Roca
Follow
VICTORIA 300 Grilled container
Grilled container (Can be installed with screws or adhesive)
Download
Technical specification
Technical specification
Unique ref.
816688001
Product family
Accessories
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
65
Width (mm)
135
Depth (mm)
300
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816688001
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={1DCBF458-2D9C-479A-B3DF-D5821D04ACFF}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816688001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furniture
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download