We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

TWIN Over countertop soap dish

Unique ref.: 816702001
Brand: Roca
Product family: Twin
Product group: ACCESSORIES
Width (mm): 105
Height (mm): 42
Depth (mm): 105
Date of publishing: 2016-12-14
Edition number: 1
Type: Object (single object)
Download (7)
Over countertop soap dish


Material main: Metal
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Accessories
IFC classification: Object
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings

All BIM objects are real products from real manufacturers confirmed and approved