Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/28cf6e8f-d8ff-4637-a695-31edc907fb62
Home
Categories
Sanitary
Dispensers
TWIN Wall-mounted gel dispenser
Available in United States
Roca
Follow
TWIN Wall-mounted gel dispenser
Wall-mounted gel dispenser (Can be installed with screws or adhesive)
Download
Technical specification
Technical specification
Unique ref.
816703001
Product family
Accessories
Product group
Twin
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
154
Width (mm)
78
Depth (mm)
126
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816703001
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={FA43DFE5-C9FA-4954-8F03-2C776F80342F}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816703001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Dispensers
IFC classification
Object
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download