Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/aa5b2b4d-3ec2-4cfa-a327-af6cc5192ef7
Home
Categories
Sanitary
Bathroom Accessories
TWIN Towel rail 602 mm
Available in United States
Roca
Follow
TWIN Towel rail 602 mm
Towel rail (Can be installed with screws or adhesive)
Download
Technical specification
Technical specification
Unique ref.
816710001
Product family
Accessories
Product group
Twin
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
57
Width (mm)
66
Depth (mm)
602
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816710001
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={C9456102-8DA1-4E59-97EB-77A60BC39336}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816710001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download