We are using cookies to provide our services

By using our services you agree to our use of cookies

;

TWIN Toilet roll holder with cover

Unique ref.: 816713001
Brand: Roca
Product family: Twin
Product group: ACCESSORIES
Width (mm): 66
Height (mm): 105
Depth (mm): 132
Date of publishing: 2016-12-14
Edition number: 1
Type: Object (single object)
Download (7)
Toilet roll holder with cover (Can be installed with screws or adhesive)


Material main: Metal
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Dispensers
IFC classification: Furniture
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings
Uniclass 2.0 Code: PR-35-75-88
Uniclass 2.0 Description: Toilet Roll Holders
NBS Reference Code: 35-75-88
NBS Reference Description: Toilet Roll Holders

All BIM objects are real products from real manufacturers confirmed and approved