Publish your products
RUBIK Wall-mounted gel dispenser
Roca

RUBIK Wall-mounted gel dispenser

Wall-mounted gel dispenser (Can be installed with screws or adhesive)
Technical specification
  • Unique ref.816842001
  • Product familyAccessories
  • Product groupRubik
  • TypeObject (single object)
  • Date of publishing2016-12-14
  • Edition number1
  • Height (mm)179
  • Width (mm)81
  • Depth (mm)55
Related
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject