Unique ref.: | 816845001 |
---|---|
Brand: | Roca |
Product family: | Rubik |
Product group: | ACCESSORIES |
Width (mm): | 62 |
Height (mm): | 45 |
Depth (mm): | 600 |
Date of publishing: | 2016-12-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.roca.com/catalogue/products/accessories/towel-rails/towel-rails... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/816845001
Material main: | Metal |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: |
BIMobject Category: | Sanitary - Accessories |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L824 |
Uniclass 1.4 Description: | Bathroom, toilet furniture and fittings |
All BIM objects are real products from real manufacturers confirmed and approved