We are using cookies to provide our services

By using our services you agree to our use of cookies

;

RUBIK Wall-mounted toilet brush holder

Unique ref.: 816851001
Brand: Roca
Product family: Rubik
Product group: ACCESSORIES
Width (mm): 86
Height (mm): 345
Depth (mm): 86
Date of publishing: 2016-12-14
Edition number: 1
Type: Object (single object)
Download (7)
Wall-mounted toilet brush holder (Can be installed with screws or adhesive)


Material main:
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Accessories
IFC classification: Object
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings
Uniclass 2.0 Code: PR-35-75-86
Uniclass 2.0 Description: Toilet Brush Holders
NBS Reference Code: 35-75-86
NBS Reference Description: Toilet Brush Holders

All BIM objects are real products from real manufacturers confirmed and approved